CD-920-D3

CD-920 CTAP Crimp Dies

Crimp dies for CT-920, CT-920CH, CT-930, CT-930CH and CT-2920 tools, #6 - #2 SOL/STR, 3/0 AWG - 4/0 AWG STR.

Specifications

Material

Steel

For Use With

Crimp die for use with Panduit CT-920, CT-2920, CT-930, CT-2930/L, CT-2930/LE, CT-2931 and CT-2931/E crimp tools and CT-930/CH crimp head, can also be used with Panduit CT-2940/L and CT-2940/LE crimp tools and CT-940CH crimp head with CD-940-DA die adapter sold separately.

Copper Die Index No. or Letter Code & Color

PD3

Aluminum Die Index No. or Letter Code & Color

PD3

For Use With Panduit Tools

Crimp die for use with Panduit CT-920, CT-2920, CT-930, CT-2930/L, CT-2930/LE, CT-2931 and CT-2931/E crimp tools and CT-930/CH crimp head, can also be used with Panduit CT-2940/L and CT-2940/LE crimp tools and CT-940CH crimp head with CD-940-DA die adapter sold separately.

Maximum Aluminum Conductor Size (AWG)

#6

Maximum Copper Conductor Size (AWG SOL)

#6

Maximum Copper Conductor Size (AWG STR)

4/0

Minimum Aluminum Conductor Size (AWG)

2/0

Minimum Copper Conductor Size (AWG SOL)

#2

Minimum Copper Conductor Size (AWG STR)

#3/0

Part Features

Color coded to connector,premium crimp,embosses die number

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498364655

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1309

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

CD-920-8 Product Page

US English

Related Products