CD-920-F93

Large Ferrule Die Insert, 920 "U" shaped style to crimp Panduit 350 kcmil

Specifications

Crimp Profile

Circumferential

Panduit Die Index Number

F93

Compatible Connector

F87, FSD87 Series Large Wire Ferrules

Material

Steel

Finish/Coating

Nicklon™

For Use With

CT-3001/ST, CT-3001/CCP, CT-930LPCH

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Product Category

Crimp Die for Large Ferrule

Packaging Details

UPC

61305630858

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1159

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Customer Drawing

US English

Installation Documents

Installation Instructions

US English

Related Products