CD-920H-2

CD-920H H-TAP Crimp Dies

Crimp die for CT-920 and CT-930, Brown PH2.

Specifications

Copper Conductor Size for Copper Code Lugs & Splices (kcmil)

NA

Aluminum Conductor Size for Aluminum Code Lugs & Splices (kcmil)

NA

Flex Conductor Size for Copper Lugs & Splices (kcmil)

NA

Metric Class 2r Conductor Size for Metric Copper Lugs and Splices (mm²)

NA

Metric Class 5f and 6f Wire Size for Copper Lugs and Splices (mm²)

NA

Material

Steel

For Use With

Crimp die for use with Panduit CT-920, CT-2920, CT-930, CT-2930/L, CT-2930/LE, CT-2931 and CT-2931/E crimp tools and CT-930CH crimp head, can also be used with Panduit CT-2940/L and CT-2940/LE crimp tools and CT-940CH crimp head with CD-940-DA die adapter sold separately.

Type

Single Crimp with Patented Locator

Copper Die Index No. or Letter Code & Color

Brown PH2

Copper Tap

HTCT2-2-1

Aluminum Die Index No. or Letter Code & Color

Copper Die Color & No.

Brown PH2

For Use With Panduit Tools

Crimp die for use with Panduit CT-920, CT-2920, CT-930, CT-2930/L, CT-2930/LE, CT-2931 and CT-2931/E crimp tools and CT-930/CH crimp head, can also be used with Panduit CT-2940/L and CT-2940/LE crimp tools and CT-940CH crimp head with CD-940-DA die adapter sold separately.

No. of Crimps

1

Part Features

Color coded to connector,premium crimp,embosses die number

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498381586

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0087

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

CD-920-8 Product Page

US English

Catalog Cut Sheets

CD-920-8 Product Page

US English

Related Products