CD-920-PDA

Punch Drive Adapter

Punch Drive Adapter for PanduitCT-2920/CCP series and CT-920CH/CCP series hydraulic crimp tools.

Specifications

Application

Punch drive adapters holes to be punched in sheet metal with minimal burrs.

Height (In.)

3.30

Height (mm)

83.0

Length (In.)

7.50

Length (mm)

191.0

Weight (Kg)

2.3

Weight (lbs)

5.10

Width (In.)

2.10

Width (mm)

54.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305623541

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0645

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Punch Drive Adapter

US English

Product Bulletins

BlackFin Installation Tools: ELCB20

US English

Related Products