CD-930G-250

CD-930G Crimp Dies

Crimp die for CT-930. Crimps GCE250-1/0, GCE250-250, E Style Grounding Connectors, GCC6X6250-1/0, GCC6X6250-250, Grounding Cross Connectors, and GPC4H250-2, Grounding Plate Connector.

Specifications

Type

Single Crimp with Patented Locator

Copper Die Index No. or Letter Code & Color

Black PG25

Copper Tap

GCE250-1/0, GCE250-250, GCC6X6250-1/0, GCC6X6250-250, GPC4H250-2

Aluminum Die Index No. or Letter Code & Color

Copper Die Color & No.

Black PG25

For Use With

Crimp die for use with Panduit CT-920, CT-2920, CT-930, CT-2930/L, CT-2930/LE, CT-2931 and CT-2931/E crimp tools and CT-930/CH crimp head, can also be used with Panduit CT-2940/L and CT-2940/LE crimp tools and CT-940CH crimp head with CD-940-DA die adapter sold separately.

For Use With Panduit Tools

Crimp die for use with Panduit CT-920, CT-2920, CT-930, CT-2930/L, CT-2930/LE, CT-2931 and CT-2931/E crimp tools and CT-930/CH crimp head, can also be used with Panduit CT-2940/L and CT-2940/LE crimp tools and CT-940CH crimp head with CD-940-DA die adapter sold separately.

For use with Burndy Crimp Tools

Use with Burndy 12 Ton,Y750, Y750-2, Y750BH, Y750BH-2, BAT750-14V, PAT750-18V, PAT750C-18V, PAT750XT-18V, PAT750CXT-18V, LPHY750 & 15 Ton Y46,Y46C,LPHY46

For use With TnB Crimp Tools

Use with TnB 14 Ton TBM14M, TBM14MC, 13100A, TBM14RH, TBM14BSCR, BPLT14BSCRI & 15 Ton TBM15, TBM15BSCR

No. of Crimps

1

Part Features

Embossed Die Index Number, Circumferential Crimp

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498303010

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0087

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

Direct Burial Compression Grounding System: GRCB06-WW-ENG

US English

Catalog Cut Sheets

CD-920-8 Product Page

US English

Related Products