CD-930H-250

CD-930H H-TAP Crimp Dies

Crimp die for CT-930.

Specifications

NCG Print Part Description

HTCT250-2-1, HTCT250-250-1, Purple PH25

Type

Single Crimp with Patented Locator

Copper Die Index No. or Letter Code & Color

Purple PH25

Copper Tap

HTCT250-2-1, HTCT250-250-1

Aluminum Die Index No. or Letter Code & Color

Copper Die Color & No.

Purple PH25

For Use With

Crimp die for use with Panduit CT-920, CT-2920, CT-930, CT-2930/L, CT-2930/LE, CT-2931 and CT-2931/E crimp tools and CT-930/CH crimp head, can also be used with Panduit CT-2940/L and CT-2940/LE crimp tools and CT-940CH crimp head with CD-940-DA die adapter sold separately

For Use With Panduit Tools

Crimp die for use with Panduit CT-920, CT-2920, CT-930, CT-2930/L, CT-2930/LE, CT-2931 and CT-2931/E crimp tools and CT-930/CH crimp head, can also be used with Panduit CT-2940/L and CT-2940/LE crimp tools and CT-940CH crimp head with CD-940-DA die adapter sold separately.

No. of Crimps

1

Copper Conductor Size

Aluminum Conductor Size

Aluminum Die Color & No.

CE Compliant

No

Copper HTAP and Die Color & No.

HTCT250-2-1, HTCT250-250-1, Purple PH25

Part Features

Color coded to connector,premium crimp,embosses die number

Type Of Application

other

Wire Range (mm²)

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498381587

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0087

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

CD-920-8 Product Page

US English

Catalog Cut Sheets

CD-920-8 Product Page

US English

Related Products