CD-940-1000A

CD-940 Crimp Dies

Dies for CT-940CH remote crimp head, Brown P161.

Specifications

Copper Die Color & No.

Aluminum Conductor Size (AWG)

11/0

Copper Die Index No. or Letter Code & Color

Aluminum Die Index No. or Letter Code & Color

Brown P161

For Use With Panduit Tools

Crimp Die for CT-940CH, 1000 kcmil Aluminum

Application

Panduit Compression Lug and Splice

Part Features

Color coded to connector,premium crimp,embosses die number

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498359002

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

CD-940-750 Product Page

US English

Related Products