CD-940-750

CD-940 Crimp Dies

Dies for CT-940CH remote crimp head, 750 kcmil code.

Specifications

Copper Die Index No. or Letter Code & Color

Black P106

Aluminum Die Index No. or Letter Code & Color

For Use With Panduit Tools

Crimp Die for CT-940CH, 750 kcmil Copper

Application

Panduit Compression Lug and Splice

Part Features

Color coded to connector,premium crimp,embosses die number

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498358936

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1311

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

CD-940-750 Product Page

US English

Related Products