CD-940-800

CD-940 Crimp Dies

Dies for CT-940CH remote crimp head, 800 kcmil code.

Specifications

Copper Conductor Size for Copper Code Lugs & Splices (kcmil)

NA

Aluminum Conductor Size for Aluminum Code Lugs & Splices (kcmil)

NA

Flex Conductor Size for Copper Lugs & Splices (kcmil)

NA

Metric Class 2r Conductor Size for Metric Copper Lugs and Splices (mm²)

NA

Metric Class 5f and 6f Wire Size for Copper Lugs and Splices (mm²)

NA

Copper Die Index No. or Letter Code & Color

Orange P107

Aluminum Die Index No. or Letter Code & Color

For Use With Panduit Tools

Crimp Die for CT-940CH, 800 kcmil Copper

Application

Panduit Compression Lug and Splice

Part Features

Color coded to connector,premium crimp,embosses die number

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498358937

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1309

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

CD-940-750 Product Page

US English

Related Products