CD-940-800A

CD-940 Crimp Dies

Dies for CT-940CH remote crimp head, Gray P140.

Specifications

Aluminum Conductor Size (AWG)

10/0

Aluminum Die Index No. or Letter Code & Color

Gray P140

For Use With Panduit Tools

Crimp Die for CT-940CH, 800 kcmil Aluminum

Application

Panduit Compression Lug and Splice

Part Features

Color coded to connector,premium crimp,embosses die number

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498358958

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1309

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

CD-940-750 Product Page

US English

Related Products