obsolete

CD-940-N

CD-940 Crimp Dies

Dies for CT-940CH remote crimp head.

Specifications

Aluminum Die Index No. or Letter Code & Color

PN

For Use With Panduit Tools

Crimp Die for CT-940CH, 500 kcmil Aluminum HTAP

Part Features

Color coded to connector,premium crimp,embosses die number

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498359003

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1309

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products