BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

Specifications

Compatible Connector NA
Aluminum Conductor Size (AWG) NA
Copper Conductor Size (AWG) #14
Flex Conductor Size (AWG) NA
Panduit Die Index Number NA
Color Code NA
For Use With NA
Connection Type NA
Application Die Insert for CA9 Applicator
Crimp Profile NA
Base Material NA
Finish/Coating NA
Product Type Reel-Fed - Die Insert
Sub Brand NA
Pricing Category 1 TL
Pricing Category 2 TL2

Packaging Detail

UPC 07498374630
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.1309
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Selection Guides Selection Guide - Crimp Die Chart 2 English