Indenter crimping die used with Panduit CD-920-750NEST and CD-920-300MXNST dies and specified tools for terminating Panduit metric copper compression lugs and splices used with 240 mm2 5f/6f through 300 mm2 Class 5f flexible strand metric conductor.
Compatible Connector | Panduit Copper Compression Metric Lugs and Splices |
For Use With | CT-920, CT-920/CV, CT-920CH, CT-920CH/CV, CT-920CH/CCP, CT-930, CT-930CH, CT-940CH*, CT-940CH/BJO*, CT-2920, CT-2920/CCP, CT-2920/CCPINT, CT-2920/CCPUK, CT-2920/CCPAUS, CT-2920/CCPTO, CT-2920/CCPBT, CT-2930, CT-2930/L, CT2930/LE, CT-2931, CT-2931/ST, CT-2931/STINT, CT-2931/STUK, CT-2931/STAUS, CT-2931/TO, CT-2931/STBT, CT-2931/STCV, CT-2931/STCVINT, CT-2931/STCVUK, CT-2931/STCVAUS, CT-2931/CVTO, CT-2940*, CT-2940/L*, CT-2940/LE*, CT-2940/ST*, CT-2940/STINT*, CT-2940/STUK*, CT-2940/STAUS*, CT-2940/TO*, CT-2940/STBT* |
Sub Brand | Pan-Lug™ |
Crimp Profile | Indenter |
Base Material | Steel |
Finish/Coating | Black Oxide |
Product Type | Crimp Die |
Part Features | Nest and Indenter die termination |
UPC | 07498349043 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0087 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |