The controlled cycle crimp tool has a trapezoidal profile and is designed for strength and durability. It is intended for American Wire Gauge (AWG) #8 to 6 (0.10 to 16.0 mm²) insulated and non-insulated single wire ferrules and American Wire Gauge (AWG) #10 (6.0 mm²) insulated twin wire ferrules. The crimp tool is 8.27" (210. 06 mm) long and 2.17" (55.11 mm) wide with a closed handle. The crimp tool weighs 10.6 oz (300 g) and has an ergonomic design that assures operator comfort, safety, and performance.
Color | Green |
Application | Pan-Term Ferrules |
Crimp Profile | Square |
Base Material | Steel |
Compatible Connector | Loose Piece F, FSD, and FTD series Ferrules |
Sub Brand | Contour Crimp™ |
Product Type | Controlled Cycle Crimp Tool |
Maximum Wire Size (AWG) | #10 |
Maximum Wire Size (mm²) | 10 |
Minimum Wire Size (AWG) | #26 |
Minimum Wire Size (mm²) | 16 |
Overall Length (In.) | 8.27 |
Overall Length (mm) | 210 |
Weight (Kg) | 0.3 |
Weight (lb) | 0.66 |
Part Features | Length: 8.27 In. (210,06mm) Width (Closed Handle): 2.17 In. (55,11mm) Weight (Approx.): 10.6 oz. (300 gr.) |
UPC | 07498376437 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0810 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Ferrule Installation Tools Product Bulletin RSCB04--SA-ENG | English | |
Part Drawings | CT-1002, CT-1003 and CT-1004 Customer Drawing | English |