CT-1006

Ferrule Crimp Tool

Controlled cycle crimp tool with trapezoid profile for Panduit #1 AWG (50.0mm²) insulated and non-insulated ferrules.

Specifications

Tool Type

Controlled Cycle Ferrule Crimping Tool

Wire Range In. (mm²)

1 AWG (50.0)

Part No. Prefix

F, FSD

Application

Pan-Term Ferrules

Part Features

Length: 8.56 In. (217,42mm) Width (Closed Handle): 2.91 In. (73,91mm) Weight (Approx.): 10.6 oz. (300 gr.)

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498376439

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0552

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

CT-1005 & CT-1006 Customer Drawing, Rev 01

US English

Manuals

CT-1002, CT-1003, CT-1004, CT-1005 & CT-1006 Instructions

US English

Catalog Cut Sheets

Ferrule Crimping Tools Catalog Cut Sheet

US English

Related Products