CT-100A

Hand Crimping Tool

Crimps most Panduit #22 – 10 AWG insulated and non-insulated terminals, disconnects, and splices. Crimps 4mm² – 6mm² copper metric lugs. Cuts #4, #6, #8 and #10 screw sizes. Cuts and strips #22 – 10 AWG wire. Excellent all-around application tool of heat treated finished steel with comfortable cushioned plastic grip handles.

Specifications

Note

CT-100A replaces CT-100

Application

Copper wire

Length (In.)

9.31

Length (mm)

236.0

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498308072

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0544

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

CT-100A Crimping Tool PA25519A01-REV2

US English

Product Bulletins

Pan-Term Terminals, Ferrules, and Crimping Tools, WW-TMCB05

US English

Selection Guides

Loose Piece Terminals and Ferrules: TMSG08--SA-ENG

US English

Part Drawings

CT-100A Crimping Tool Customer Drawing

US English

Catalog Cut Sheets

CT-100A Product Page

US English

Catalog Cut Sheets

CT-260 Product Page

US English

Selection Guides

Terminal Material Selection Guide - SA-TMSG10

US English

Related Products