CT-1090

Ferrule Crimp Tool

Controlled Cycle Ferrule Crimp tool with square profile for #26 - 10 AWG (0.14-6.0mm²) insulated and non-insulated single wire ferrules and #22 - 12 AWG (0.05 - 4.0mm²) insulated twin ferrules.

Specifications

Height In (mm)

3.14" (80mm)

Length In (mm)

8.66" (220mm)

Weight lbs (kg)

1.12 lbs (0.51kg)

Width In (mm)

0.78" (20mm)

Application

Pan-Term Ferrules

Color

Black

Large Ferrule Wire Range

#26 - 10 AWG

Tool Type

Controlled Cycle Ferrule Crimping Tool

Wire Range

26 AWG - 10 AWG

Wire Range (mm²)

0.14 - 6.0

Wire Range In. (mm²)

26 - 10 AWG (0.14 - 6.0)

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

61305618124

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0626

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Manuals

Operation Manuals - CT-1090 - PA28190A01

US English

Part Drawings

Crimp Tool - CT-1090 - TF28191B01_00

US English

Related Products