CT-1170

Ferrule Crimp Tool

Controlled Cycle Ferrule Crimp Tool with Square profile for 28-5 AWG (0,08 - 16 mm²) insulated and non-insulated single wire ferrules and 23-10 AWG (2 x 0.25mm² - 2x 6mm²) insulated twin ferrules. Tool has patented locator to ensure proper positioning of insulated terminals. Locator can be easily moved for left or right hand operation.

Specifications

Height In (mm)

2.95" (75mm)

Length In (mm)

8.5" (215mm)

Weight lbs (kg)

1.1 lbs (0.50 Kg)

Width In (mm)

0.75" (19mm)

Application

Pan-Term Ferrules

Color

Black

Large Ferrule Wire Range

#28 - 5 AWG

Tool Type

Controlled Cycle Ferrule Crimping Tool

Wire Range

28 AWG - 5 AWG

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

61305618123

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0218

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

CT-1160 and CT-1170 TOOL

US English

Related Products