CT-120ADP

A/C adapter

120 VAC Adapter with Type A Plug

Specifications

Application

Panduit Battery-Operated Hydraulic Crimp Tools

Height (In.)

4.75

Height (mm)

121.0

Height In (mm)

4.75 (121)

Length (In.)

8.25

Length (mm)

210.0

Length In (mm)

8.25 In ( 210mm)

Material

Various Materials

Part Features

Converts input AC Mains Voltages to the 18 Volts DC (direct current)

Standards

IEC / EN 61000-4-2

Weight (Kg)

0.7

Weight (lbs)

1.75

Weight lbs (kg)

1.75 (0.792)

Width (In.)

5.75

Width (mm)

164

Width In (mm)

5.75 In (146mm)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305618120

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1304

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

18VDC Output Mains Adapters: 00084SMQ

US English

Product Bulletins

BlackFin Installation Tools: ELCB20

US English

Articles

BlackFin PR

US English

Articles

Safety-Certified Battery-Powered Hydraulic Tools: BlackFin Article

US English

Related Products