CT-1551

Crimping Tool

Crimps most Panduit #22 – 10 AWG nylon and vinyl insulated terminals, splices, and disconnects. The tool has the yellow pocket closest to the pivot which provides a reduced crimp effort for those who make yellow terminations.

Specifications

Overall Length (In.)

10.8

Overall Length (mm)

275

Application

Terminal, Splices and Disconnects

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498353554

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0513

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Manuals

CT-1551 Operation Instructions Rev 06

US English

Part Drawings

CT-1551 Contour Crimp Crimping tool

US English

Installation Documents

CT-1551M Controlled Cycle Crimping Tool Instructions - PA22173A01-Rev01

US English

Related Products