CT-160

Hand Crimping Tool

Crimps most Panduit #22 – 10 AWG insulated and non-insulated terminals disconnects and splices. Cuts three U.S. and three metric screw sizes. Cuts and strips #22 – 10 AWG wire. Has insulation closure pocket.

Specifications

Output Force (ton)

NA

Maximum Aluminum Conductor Size (kcmil)

NA

Maximum Copper Conductor Size (kcmil)

NA

Overall Length (In.)

NA

Overall Length (mm)

NA

Minimum Aluminum Conductor Size (kcmil)

NA

Minimum Copper Conductor Size (kcmil)

NA

Overall Width (In.)

NA

Overall Width (mm)

NA

Life Expectancy (cycles)

NA

Application

Crimps most Panduit #22 – 10 AWG insulated and non-insulated terminals disconnects and splices.

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498385009

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0432

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

CT-260 Product Page

US English

Product Bulletins

Pan-Term Terminals, Ferrules, and Crimping Tools, WW-TMCB05

US English

Manuals

CT-160 User Manual - PA24427A01-Rev002

US English

Selection Guides

Loose Piece Terminals and Ferrules: TMSG08--SA-ENG

US English

Related Products