CT-2300/AUS

Crimping Tool

The Panduit® BlackFin® Battery Powered Micro-crimping Tool crimps 65 percent faster than a manual crimping tool thanks to an innovative trigger with power sensing technology. The lightweight, ergonomic design requires less hand force, reducing the risk of injury. The 4.7" (120mm) jaw with a force of 1.7 tons crimps a range of #22 – 10 AWG terminals, #26 – 10 AWG single wire ferrules, #22 – 12 AWG twin wire ferrules, and #14 – 10 AWG copper lugs. Includes battery powered micro-crimping tool, one 10.8 V, 1.5 Ah Li-ion battery, 230V battery charger with AUS Type I plug and molded carrying case. Crimp dies (Panduit CD-525, CD-550, CD-570 and CD-090) sold separately.

Specifications

Overall Length (mm)

253

Crimp Cycle Time (s)

1.5

Battery Charge Time (min)

15

Standards Met

Certified to IEC/EN 62841-1 and tested to EN61000

Copper Conductor Size Range

#14 - 10 AWG

Maximum Wire Size (AWG)

22 AWG - 10 AWG for terminals, 26 AWG -10 AWG for ferrules

Closed Flip-Top Crimp Head

No

Open "C" Crimp Head

No

Rotating Crimp Head

No

Crimp Force

1.5 Ton (14.7 kN)

Charger Voltage

0 - 230

Weight lbs (kg)

2.11 lbs. (0.96 kg)

Width In (mm)

2.5" (63.5mm)

Application

Crimps Panduit insulated and non-insulated terminals, disconnects and ferrules

CE Compliant

Yes

CE Marking

Yes

CSA Certified

60745-1 approved

Color

Black

Part Features

Includes tool, one 10.8 Volt Li-On Batteries, 230 vac. battery charger with Type I Plug and molded carrying case

UL Listed

UL 60745-1

Wire Range (mm²)

0.50 – 6.0mm2 for terminals, 0.14 -6.0mm2 for ferrules

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305617218

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.5208

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

BlackFin CT-2300 Series Instruction Manual

US English

Part Drawings

CD-090 DIE Set

US English

Product Bulletins

BlackFin Installation Tools: ELCB20

US English

Part Drawings

Battery Operated Crimp Tool CT2300**

US English

Related Products