CT-2300/TO

Crimping Tool

The Panduit® BlackFin® Battery Powered Micro-crimping Tool crimps 65 percent faster than a manual crimping tool thanks to an innovative trigger with power sensing technology. The lightweight, ergonomic design requires less hand force, reducing the risk of injury. The 4.7" (120mm) jaw with a force of 1.7 tons crimps a range of #22 – 10 AWG terminals, #26 – 10 AWG single wire ferrules, #22 – 12 AWG twin wire ferrules, and #14 – 10 AWG copper lugs. Includes micro-crimping tool only. Battery, charger, case and crimp dies (Panduit CD-525, CD-550, CD-570 and CD-090) sold separately.

Specifications

Output Force (ton)

NA

Jaw Opening Width (In.)

NA

Jaw Opening Width (mm)

NA

Weight (Kg)

NA

Weight (lb)

NA

Conductor Gauge (kcmil)

NA

Crimp Head Rotation (°)

NA

Overall Length (In.)

NA

Overall Length (mm)

253

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

Crimps Per Charge

NA

Crimp Cycle Time (s)

1.5

Battery Voltage (V ac)

NA

Battery Voltage (V ac/dc)

NA

Battery Voltage (V dc)

NA

Battery Voltage (V)

NA

Battery Charge Time (hr)

NA

Battery Charge Time (min)

NA

Battery Charge Time (s)

NA

Standards Met

Certified to IEC/EN 62841-1 and tested to EN61000

Copper Conductor Size Range

#14 - 10 AWG

Maximum Wire Size (AWG)

22 AWG - 10 AWG for terminals, 26 AWG -10 AWG for ferrules

Closed Flip-Top Crimp Head

No

Open "C" Crimp Head

No

Rotating Crimp Head

No

Crimp Force

1.5 Ton (14.7 kN)

Height In (mm)

10" (253mm)

Length In (mm)

3.7" (93mm)

Weight lbs (kg)

4.7 lbs (2.13 kg)

Width In (mm)

2.5" (63.5mm)

Application

Crimps Panduit insulated and non-insulated terminals, disconnects and ferrules

CE Compliant

Yes

CE Marking

Yes

CSA Certified

60745-1 approved

Color

Black

Length (mm)

253.0

Part Features

Bare 1.5 Ton Battery Powered crimping tool

UL Listed

UL 60745-1

Wire Range (mm²)

0.50 – 6.0mm2 for terminals, 0.14 -6.0mm2 for ferrules

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305617219

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.5208

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

BlackFin CT-2300 Series Instruction Manual

US English

Part Drawings

CD-090 DIE Set

US English

Product Bulletins

BlackFin Installation Tools: ELCB20

US English

Part Drawings

Battery Operated Crimp Tool CT2300**

US English

Related Products