CT-230AUSADP

A/C adapter

230 VAC AUS Adapter with type I Plug.

Specifications

Application

Panduit Battery-Operated Hydraulic Crimp Tools

Height (In.)

4.75

Height (mm)

121.0

Height In (mm)

4.75 (121)

Length (In.)

8.25

Length (mm)

210.0

Material

Various Materials

Part Features

Converts input AC Mains Voltages to the 18 Volts DC (direct current)

Standards

IEC / EN 62841-1

Weight (Kg)

0.7

Weight (lbs)

1.75

Weight lbs (kg)

1.75 (0.792)

Width (In.)

5.75

Width (mm)

164

Width In (mm)

5.75 (146)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305620051

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1304

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

18VDC Output Mains Adapters: 00084SMQ

US English

Articles

Safety-Certified Battery-Powered Hydraulic Tools: BlackFin Article

US English

Product Bulletins

BlackFin Installation Tools: ELCB20

US English

Articles

BlackFin PR

US English

Related Products