CT-2500

Crimping Tool

Crimps Panduit #22 – 10 AWG insulated and non-insulated terminals, disconnects and splices. Includes tool, two battery cartridges (CT-2500BC), battery charger (CT-2500CHR) and molded carrying case (CT-2500CASE). These parts are also compatible with the CT-2600. Crimp heads not included. Meets U.S. voltage requirements.

Specifications

Application

Terminals, disconnects and splices.

Freight Class Code

N/A

Note

CT-2500/L replaces CT-2500

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498300968

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.6563

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

CT-2500 EG Catalog Product Page

US English

Part Drawings

CT-2500 and CT-2500/E Crimping Tools: TP25386B01-004

US English

Installation Documents

Crimp Tool Battery Operated: TMPA25346A01

US English

Related Products