CT-2500CH

Crimping Tool

Crimp head frame to be used with die inserts CD-525, CD-550 or CD-570 (sold separately).

Specifications

Application

Crimp die inserts CD-525, CD-550 or CD-570

Size (W X H)

1-7/16" W x 2-3/4" H (37 mm W x 70 mm H)

Tool Type

Hydraulic compression head

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498311194

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1309

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

CRIMPING HEAD and CRIMP DIE INSERT INSTALLATION INSTRUCTIONS

US English

Part Drawings

Crimping Heads used with CT-2500 and CT-2500/E: TP25387B01

US English

Catalog Cut Sheets

US English

Related Products