CT-2500/LCHR

Battery Charger

CHARGER 10.8 VDC, 120 VAC USA

Specifications

Application

Crimp tool

Charger Voltage

0 - 10.8

Height In (mm)

3.0" (76.2mm)

Length In (mm)

6.0" (152.4mm)

Standards

Certified to IEC/EN 62841-1 and tested to EN61000

Weight lbs (kg)

1.1 lbs. (498.95 kg)

Width In (mm)

3.5" (88.9mm)

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

61305623489

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2639

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Charger - PA28116A01 - for: CT-2500/LBC, CT-2500/LCHR, CT-2500/LECHR

US English

Related Products