CT-2500/LE

Crimping Tool

The Panduit® BlackFin® Crimping Tool is built with an innovative in-line ergonomic design requires less hand force, reducing the risk of injury. The tool crimp force of 1.7 tons crimps a range of #22 – 10 AWG terminals, #26 – 10 AWG single wire ferrules, and #22 – 12 AWG twin wire ferrules. Includes battery powered crimping tool, two 10.8 V, 1.5 Ah Li-ion batteries, 230V battery charger with International Type C plug, and molded carrying case. Crimp dies (Panduit CD-525, CD-550, CD-570 and CD-090) sold separately.

Specifications

Wire Range

22 AWG - 10 AWG

Closed Flip-Top Crimp Head

No

Open "C" Crimp Head

Yes

Rotating Crimp Head

Yes

Crimp Force

1.7 Ton (16.7 kN)

Battery Charge Time

15 minutes

Charger Voltage

0 - 230

Crimp Cycle Time

2 - 4 seconds

Height In (mm)

11" (292mm)

Length In (mm)

3.5" (88.9mm)

Weight lbs (kg)

2.81 lbs. (1.28 kg)

Width In (mm)

2.5" (63.5mm)

Application

Terminals, Disconnects and splices

CE Compliant

Yes

CSA Certified

60745-1 approved

Part Features

1.7 Ton Battery Powered CE Approved crimping tool w / two 1.5 Ah Li-On batteries, EU 230 vac Charger with Type C Plug and molded carrying case

Standards

Certified to IEC/EN 62841-1 and tested to EN61000

UL Listed

UL 60745-1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305616976

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.8854

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

CD-090 DIE Set

US English

Product Bulletins

BlackFin Installation Tools: ELCB20

US English

Part Drawings

Crimping Tool - TP28117B01

US English

Related Products