CT-2523CH

Square profile crimp head frame for CT-2500 series tools

Crimps Panduit #26 - 8 AWG (0.14 - 10.0mm2) insulated and non-insulated ferrules and #22 - 12 AWG (0.50 - 4.0mm2) insulated twin wire ferrules - Square profile. Used with the Panduit CT-2500/L Series Battery Hydraulic crimping tool

Specifications

Height In (mm)

1.96" (50mm)

Length In (mm)

3.70" (94mm)

Weight lbs (kg)

0.926 lbs (0.42 kg)

Width In (mm)

1" (25mm)

Application

CT-2500, CT-2500/E and CT-2500/L, CT-2500/LE Crimp Tools

Color

Black

Large Ferrule Wire Range

#22 - 12 AWG

Part Features

Self-adjusting crimp die for Insulated and noninsulated ferrules.

Wire Range

26 AWG - 8 AWG

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

61305618127

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0366

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Manuals

Operation Instructions - CT-2504CH and CT-2523CH

US English

Related Products