BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

Crimps Panduit #22 – 10 AWG fully insulated disconnects and insulated parallel splices.

Specifications

Tool Type NA
Universal Tool Capabilities NA
Battery Chemistry NA
Insulated Tool Head Yes
Overall Height (In.) 2
Overall Height (mm) 70
Overall Length (In.) 5
Overall Length (mm) 129
Overall Width (In.) 1
Overall Width (mm) 37
Product Type Crimping Tool
Tool Configuration NA
Weight (Kg) 0.8
Weight (lb) 1.74
Pricing Category 1 TL
Pricing Category 2 TL2

Packaging Detail

UPC 07498300972
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0398
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Part Drawings CUST DWG, CD-525 DIE SET English
Installation Documents Crimping Heads - PA25383A01 English