obsolete

CT-2600

Crimping Tool

Crimps Panduit tin and nickel plated #8 – 2 AWG high temperature large wire, non-insulated, vinyl and KYNAR insulated ring terminals. Includes tool with crimp head, two battery cartridges (CT-2500BC), battery charger (CT-2500CHR) and molded carrying case (CT-2500CASE). These parts are also compatible with the CT-2500. Crimp dies not included. Meets U.S. voltage requirements.

Specifications

Tool Type

Electro-hydraulic

CSA Certified

No

UL Listed

No

Application

Terminals, disconnects and splices

Note

CT-2600/L Replaces CT-2600

Part Features

Specifications: Crimping Force – 4 tons (35kN) Dimensions: 11 3/4" L x 2 3/8" H x 3 1/8" W – with battery (298mm x 60mm x 80mm) Weight 3.5 lbs. with battery; crimp head not included Crimp Cycle Time – 4 seconds CT-2600 includes: Tool with crimp head, two battery cartridges (CT-2500BC), battery charger (CT-2500CHR) and molded carrying case (CT-2500CASE). These parts are also compatible with the CT-2500. Crimp dies not included. Meets U.S. voltage requirements.

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498319378

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.8474

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

BlackFin CT-2600 Series Instruction Manual

US English

Part Drawings

CT-2600/L, CT-2600/LINT, CT-2600/LUK, CT-2600/LAUS and CT-2600/TO

US English

Manuals

CT-2600 and CT-2600/E Operation Manual - PA26001A01-02

US English

Product Bulletins

Pan-Term Terminals, Ferrules, and Crimping Tools, WW-TMCB05

US English

Selection Guides

Terminal Material Selection Guide - SA-TMSG10

US English

Related Products