obsolete

CT-2600/E

Crimping Tool

Crimps Panduit tin and nickel plated #8 – 2 AWG high temperature large wire, non-insulated, vinyl and KYNAR insulated ring terminals.Includes tool with crimp head, two battery cartridges (CT-2500BC), battery charger (CT-2500CHR/E) and molded carrying case (CT-2500CASE). These parts are also compatible with the CT-2500/E. Crimp dies not included. Meets European voltage requirements.

Specifications

CSA Certified

No

UL Listed

No

Application

Terminals, disconnects and splices

Note

CT-2600/LINT Replaces CT-2600/E

Part Features

Specifications: Crimping Force – 35kN (4 tons) Dimensions: – 298mm x 60mm x 80mm with battery (11 3/4" L x 2 3/8" H x 3 1/8" W) Weight 1.6 Kg (3.5 lbs.) with battery; crimp head not included Crimp Cycle Time – 4 seconds CT-2600 includes: Tool with crimp head, two battery cartridges (CT-2500BC), battery charger (CT-2500CHR/E) and molded carrying case (CT-2500CASE). These parts are also compatible with the CT-2500/E. Crimp dies not included. Meets European voltage requirements.

Tool Type

Electro-hydraulic

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498319379

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.8474

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Manuals

CT-2600 and CT-2600/E Operation Manual - PA26001A01-02

US English

Product Bulletins

Pan-Term Terminals, Ferrules, and Crimping Tools, WW-TMCB05

US English

Installation Documents

BlackFin CT-2600 Series Instruction Manual

US English

Part Drawings

CT-2600/L, CT-2600/LINT, CT-2600/LUK, CT-2600/LAUS and CT-2600/TO

US English

Related Products