CT-2600/LINT

Crimping Tool

The Panduit® BlackFin® Crimping Tool quickly terminates wires with just a push of a button – perfect for single-handed use. Users can even change dies quickly thanks to a flip-top crimp head. With a force of 4.0 tons, the tool crimps #8 – 2 AWG large insulated and non-insulated terminals and butt splices, #8 AWG – 300 kcmil copper code lugs, and #6 – 2/0 AWG AI lugs. Includes battery powered crimping tool, two 3.0 Ah Li-ion battery cartridges, 230 V charger with International Type C plug, and a molded carrying case. Crimp dies (CD-2600, KC4 and KA44) sold separately.

Specifications

Output Force (ton)

NA

Jaw Opening Width (In.)

NA

Jaw Opening Width (mm)

NA

Weight (lb)

5.5

Conductor Gauge (kcmil)

NA

Crimp Head Rotation (°)

NA

Overall Length (In.)

NA

Overall Length (mm)

NA

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

Crimps Per Charge

NA

Crimp Cycle Time (s)

4

Battery Voltage (V ac)

NA

Battery Voltage (V ac/dc)

NA

Battery Voltage (V dc)

NA

Battery Voltage (V)

NA

Battery Charge Time (hr)

NA

Battery Charge Time (min)

22

Battery Charge Time (s)

NA

Standards Met

Certified to IEC/EN 62841-1 and tested to EN61000

Copper Conductor Size Range

8 AWG – 300 kcmil copper Code lugs and splices. 6 AWG – 2/0 AWG dual rated aluminum lugs and splices.

Closed Flip-Top Crimp Head

Yes

Open "C" Crimp Head

No

Rotating Crimp Head

Yes

Crimp Force

4 Ton (35.6 kN)

Charger Voltage

0 - 230

Height In (mm)

13.25" (336.5mm)

Length In (mm)

4.5" (114mm)

Weight lbs (kg)

3.5 lbs. (1.59 kg)

Width In (mm)

2.87" (72.9mm)

Application

Terminals, disconnects and splices

CSA Certified

60745-1 approved

Maximum Wire Size (AWG)

8 AWG - 6 AWG

Note

CT-2600/LINT Replaces CT-2600/E

Part Features

4.0 Ton Battery Powered CE Approved crimping tool w / two 3.0 Ah Makita Li-On batteries, EU 230 vac Charger with Type C Plug and molded carrying case.

UL Listed

UL 60745-1

Weight (Kg)

2.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305616916

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.6654

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

BlackFin CT-2600 Series Instruction Manual

US English

Part Drawings

CT-2600/L, CT-2600/LINT, CT-2600/LUK, CT-2600/LAUS and CT-2600/TO

US English

Related Products