CT-2600/TO

Die-Type, Litium Ion Battery Powered Hydraulic, 4 Ton, In-line, Crimping Tool

The Panduit® BlackFin® Crimping Tool quickly terminates wires with just a push of a button – perfect for single-handed use. Users can even change dies quickly thanks to a flip-top crimp head. With a force of 4.0 tons, the tool crimps #8 – 2 AWG large insulated and non-insulated terminals and butt splices, #8 AWG – 300 kcmil copper code lugs, and #6 – 2/0 AWG AI lugs. Includes battery powered crimping tool only. Batterirs, charger, molded carrying case and crimp dies (CD-2600, KC4 and KA44) sold separately.

Specifications

Output Force (ton)

NA

Jaw Opening Width (In.)

NA

Jaw Opening Width (mm)

NA

Weight (Kg)

NA

Weight (lb)

NA

Conductor Gauge (kcmil)

NA

Crimp Head Rotation (°)

NA

Overall Length (In.)

NA

Overall Length (mm)

NA

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

Crimps Per Charge

NA

Crimp Cycle Time (s)

4

Battery Voltage (V ac)

NA

Battery Voltage (V ac/dc)

NA

Battery Voltage (V dc)

NA

Battery Voltage (V)

NA

Battery Charge Time (hr)

NA

Battery Charge Time (min)

NA

Battery Charge Time (s)

NA

Standards Met

Certified to IEC/EN 62841-1 and tested to EN61000

Application

Terminals, disconnects and splices

CE Compliant

Yes

CSA Certified

60745-1 approved

Closed Flip-Top Crimp Head

Yes

Copper Conductor Size Range

8 AWG – 300 kcmil copper Code lugs and splices. 6 AWG – 2/0 AWG dual rated aluminum lugs and splices.

Crimp Force

4 Ton (35.6 kN)

Height In (mm)

13.25" (336.5mm)

Length In (mm)

4.5" (114mm)

Open "C" Crimp Head

No

Part Features

Bare 4.0 Ton Battery Powered crimping tool

Rotating Crimp Head

Yes

UL Listed

UL 60745-1

Weight lbs (kg)

3.17 lbs (1.437 kg)

Width In (mm)

2.87" (72.9mm)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305617440

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.6654

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

CT-2600/L, CT-2600/LINT, CT-2600/LUK, CT-2600/LAUS and CT-2600/TO

US English

Related Products