CT-2940/L

Tools - Hydraulic

Die type 15 ton crimping tool, 18V lithium-ion battery powered, 120 VAC charger, Jaw opening: 2" (50.8mm), Weight: 24.35 lbs. (11.0kg) with battery, Length: 22" (558.8mm), Height: 10.75" (273.1mm), Width: 3.75" (95.3mm).

Specifications

Tool Type

Electrical

Overall Length (mm)

558.8

Application

Lugs and Splices

Part Features

embosses die number,fingertip operation,flip top crimp head,self contained,portable,ergonomically balanced

Spec Feature and Benefit

Direct Burial Compression Grounding System

Width In (mm)

10.75" (273mm)

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498319554

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

3.6516

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Manuals

CT-2940-L and CT-2940-LE Operation Manual, PA26010A01-00

US English

Selection Guides

Tool Chart Guide - SA-PCCR02

US English

Related Products