CT-2980/L

Tools - Hydraulic

Dieless 6.2 ton crimping tool, 18V lithium-ion battery powered, 120 VAC charger, Jaw opening: 1.50" (38.1mm), Weight 11.75 lbs (8.3 kg) with battery, Length: 14.75" (374.7mm), Height: 15" (381mm), Width: 3" (76.2mm).

Specifications

Tool Type

Electrical

Overall Height (In.)

14.75

Overall Height (mm)

374.7

Application

Lugs and Splices

Length (mm)

374.7

Part Features

embosses die number,fingertip operation,flip top crimp head,self contained,portable,ergonomically balanced

Width In (mm)

3.0" (76mm)

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498319557

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

3.6516

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Manuals

Instruction Manual CT-2980 Series

US English

Manuals

CT-2980: PA26011A01 Rev. 2

US English

Related Products