CT-2980/STUK

Uni-Die Dieless, Lithium-Ion Battery Powered Hydraulic, 6.2-Ton, Pistol Grip Crimping Tool

The Panduit® BlackFin® 4-point Indenter Dieless Crimping Tool crimps with just the touch of a button. Wires can quickly and easily be terminated with a 360-degree rotating flip-top crimp head. The crimp tool has a force of 6.2 tons and crimps #4 AWG – 750 kcmil copper code lugs and splices with wire range taking capability and #4 AWG - 600 kcmil aluminum lugs and splices. Includes battery powered crimping tool with two 3.0 Ah Li-ion battery cartridges, 230 V charger with UK Type G plug, carrying case and a shoulder strap.

Specifications

Output Force (ton)

NA

Jaw Opening Width (In.)

NA

Jaw Opening Width (mm)

NA

Weight (Kg)

NA

Weight (lb)

NA

Conductor Gauge (kcmil)

NA

Crimp Head Rotation (°)

NA

Overall Length (In.)

NA

Overall Length (mm)

NA

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

Crimps Per Charge

NA

Crimp Cycle Time (s)

6

Battery Voltage (V ac)

NA

Battery Voltage (V ac/dc)

NA

Battery Voltage (V dc)

NA

Battery Voltage (V)

NA

Battery Charge Time (hr)

NA

Battery Charge Time (min)

22

Battery Charge Time (s)

NA

Standards Met

Certified to IEC/EN 62841-1

(ARS) - Automatic Retraction Stop Feature

Yes

Aluminum Conductor Size (AWG)

#4

Aluminum Conductor Size (kcmil)

500

Application

Crimps Panduit Copper and Aluminum compression connectors.

CE Compliant

Yes

CSA Certified

60745-1 approved

Charger Voltage

230

Closed Flip-Top Crimp Head

Yes

Copper Conductor Size Range

#4 AWG - 750 kcmil

Crimp Force

6.2 Ton (55 kN)

Height In (mm)

13.5" (344mm)

Length In (mm)

15.7" (400mm)

Part Features

• Meets OSHA mandated electrical and mechanical product safety requirements• Meets requirements of safety for handheld, motor operated electric tools (UL 60745-1 and CSA No. 60745-1)• Meets requirements of EU machinery directive and EMC directive - Certified by SiQ to IEC/EN 62841-1 and tested to EN 61000 series• Meets ISO 12100, Machinery Safety Risk Assessment, including ergonomics• Quad-point indent crimping feature with patented centering system, no dies required• Electronic control and monitoring of crimping operation• Integrated pressure measurement with visual and audible signals in case of error• Evaluation function via optical interface and optional CT-USB adapter accessory and FINS software downloadable from Panduit website• Provides UL Listed and CSA Certified wire range-taking capability on Panduit® Pan-Lug™ Copper Lugs and Splices, minimizes connector inventory and saves cost• Ergonomic handle positioned at center of gravity for easy handling• Ergonomic 2-component plastic housing with soft inlays for comfortable and safe one-hand operation• One-button operating concept for controlling all tool functions• LED worklight for workplace illumination• 2-stage hydraulic system with rapid advance and power stroke, 3-6 second crimp cycle• Energy saving function with motor cut-out (autostop)• Rotating, flip-top crimp head, rotates 350 degrees• Quick motor stop for high user safety• Automatic retraction when crimping is complete• Manual retract sets piston stop• Automatic position control (ARS) sets piston stop for multiple crimping operations• Multi-function LED for maintenance display, battery charge status indicator and for data transmission via CT-USB adapter and FINS software• Environmentally-friendly hydraulic oil, biodegradable• Includes two Makita 18 vdc Li-ion, 3 Amp-hr batteries with fast, 22 minute charge time and battery charger• 300 crimps on a 300 kcmil (150mm²) copper code lug per battery charge• Can be operated as a corded tool using Panduit A/C adapters, sold separately

Rotating Crimp Head

Yes

UL Listed

UL 60745-1

Weight lbs (kg)

10.8 lbs (4.9 kg)

Width In (mm)

3.0" (75mm)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305617156

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7703

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

BlackFin Installation Tools: ELCB20

US English

Articles

Safety-Certified Battery-Powered Hydraulic Tools: BlackFin Article

US English

Articles

BlackFin PR

US English

Manuals

Instruction Manual CT-2980 Series

US English

Part Drawings

Die-less Crimp Tool - 00084SLE_DC/00

US English

Related Products