CT-2980/TO

Uni-Die Dieless, Lithium-Ion Battery Powered Hydraulic, 6.2-Ton, Pistol Grip Crimping Tool

The D41 BlackFin® 4-point Indenter Dieless Crimping Tool crimps with just the touch of a button. Wires can quickly and easily be terminated with a 360-degree rotating flip-top crimp head. The crimp tool has a force of 6.2 tons and crimps #4 AWG – 750 kcmil copper code lugs and splices with wire range taking capability and #4 AWG - 600 kcmil aluminum lugs and splices. Battery powered crimping tool only. Battery cartridges, charger, carrying case and shoulder strap sold separately.

Specifications

Overall Length (In.)

15.7

Overall Length (mm)

400

Overall Width (In.)

3

Overall Width (mm)

75

Overall Height (In.)

13.5

Overall Height (mm)

344

Crimp Cycle Time (s)

6

Battery Charge Time (min)

22

Standards Met

IEC/EN 62841-1

Includes

6.2-Ton battery powered crimping tool

CSA Certified

CSA 60745-1

UL Listed

UL 60745-1

Aluminum Conductor Size (kcmil)

500

Copper Conductor Size Range

#4 AWG - 750 kcmil

(ARS) - Automatic Retraction Stop Feature

Yes

Crimp Force

6.2 Ton (55 kN)

No. of Crimps

300

Closed Flip-Top Crimp Head

Yes

Rotating Crimp Head

Yes

Height opening Dim. In (mm)

1.5 (38.1)

Aluminum Conductor Size (AWG)

#4

Application

Crimps Panduit Copper and Aluminum compression connectors.

Part Features

• Meets OSHA mandated electrical and mechanical product safety requirements• Meets requirements of safety for handheld, motor operated electric tools (UL 60745-1 and CSA No. 60745-1)• Meets requirements of EU machinery directive and EMC directive - Certified by SiQ to IEC/EN 62841-1 and tested to EN 61000 series• Meets ISO 12100, Machinery Safety Risk Assessment, including ergonomics• Quad-point indent crimping feature with patented centering system, no dies required• Electronic control and monitoring of crimping operation• Integrated pressure measurement with visual and audible signals in case of error• Evaluation function via optical interface and optional CT-USB adapter accessory and FINS software downloadable from Panduit website• Provides UL Listed and CSA Certified wire range-taking capability on Panduit® Pan-Lug™ Copper Lugs and Splices, minimizes connector inventory and saves cost• Ergonomic handle positioned at center of gravity for easy handling• Ergonomic 2-component plastic housing with soft inlays for comfortable and safe one-hand operation• One-button operating concept for controlling all tool functions• LED worklight for workplace illumination• 2-stage hydraulic system with rapid advance and power stroke, 3-6 second crimp cycle• Energy saving function with motor cut-out (autostop)• Rotating, flip-top crimp head, rotates 350 degrees• Quick motor stop for high user safety• Automatic retraction when crimping is complete• Manual retract sets piston stop• Automatic position control (ARS) sets piston stop for multiple crimping operations• Multi-function LED for maintenance display, battery charge status indicator and for data transmission via CT-USB adapter and FINS software• Environmentally-friendly hydraulic oil, biodegradable

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305617184

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7703

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Die-Less Crimp Tool

US English

Articles

BlackFin PR

US English

Articles

Safety-Certified Battery-Powered Hydraulic Tools: BlackFin Article

US English

Product Bulletins

BlackFin Installation Tools: ELCB20

US English

Manuals

Instruction Manual CT-2980 Series

US English

Related Products