CT-300-1

Crimping Tool

Crimps Panduit #22 – 14 AWG fully insulated right angle disconnects (DNFR-FIB series).

Specifications

Overall Length (In.)

10.7

Overall Length (mm)

271

Application

Disconnects

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498385002

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0470

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

CT-300-1 Controlled Cycle Crimping Tool Instructions

US English

Part Drawings

CD*CT-300-1 Crimping Tools

US English

Related Products