CT-3001/CCPINT

Universal: Cut-Crimp-Punch, Litium-Ion Battery Powered Hydraulic, 6.7-Ton, In-line Crimping Tool

Introducing the Panduit® BlackFin® 3-in-1 in-line Lithium-ion Hydraulic Crimp, Cut and Punch Tool. Adapters and dies change out quickly and easily thanks to a 355-degree rotating flip-top crimp head. The crimp tool has a force of 6.7 tons and crimps Panduit copper lugs and splices for #8 AWG - 600 kcmil Code, #8 AWG - 373 kcmil flex, 10mm2 - 240mm2 Class 2r and 10mm2 - 95mm2 Class 5f and 6f metric, #6 AWG - 350 kcmil aluminum lugs and splices. Copper CTAPF taps up to 4/0 AWG copper CTAP taps up to #2 AWG. Includes UAW die adapter for CD-2001 dies, two 3.0 Ah 18 V batteries, 230 V battery charger with International type C plug and plastic carrying case. For use with Panduit CD-2001, KC22 and KA22 dies, cutting blades and punch driver adapter sold separately.

Specifications

Output Force (ton)

NA

Jaw Opening Width (In.)

NA

Jaw Opening Width (mm)

NA

Weight (Kg)

NA

Weight (lb)

NA

Conductor Gauge (kcmil)

NA

Crimp Head Rotation (°)

NA

Overall Length (In.)

17.5

Overall Length (mm)

444

Overall Width (In.)

3

Overall Width (mm)

75

Overall Height (In.)

4.6

Overall Height (mm)

116

Crimps Per Charge

NA

Crimp Cycle Time (s)

9

Battery Voltage (V ac)

NA

Battery Voltage (V ac/dc)

NA

Battery Voltage (V dc)

NA

Battery Voltage (V)

NA

Battery Charge Time (hr)

NA

Battery Charge Time (min)

22

Battery Charge Time (s)

NA

For Use With

Panduit Crimp Dies

Standards Met

IEC/EN 62841-1

Includes

6.7-Ton battery powered universal tool, two 3.0 Ah Makita Li-Ion batteries, 230V EU charger, "W" die adapter UAW, and Carrying case

CE Marking

Yes

CSA Certified

CSA 60745-1

UL Listed

UL 60745-1

Aluminum Conductor Size (kcmil)

350

CTAP Wire Range

#8 - 2 AWG code conductor

Code Conductor Size

up to 1.02" (26mm) dia

Copper Compression CTAPF Wire Range

#10 - 3/0 AWG code conductor

Copper Conductor Size Range

# 8 AWG - 600 kcmil

Copper Flex Conductor Size Range

#8 AWG - 350 kcmil

Copper Metric Class 2r Conductor Size Range

10mm2 - 240mm2

Copper Metric Class 5f/6f Conductor Size Range

10mm2 - 95 mm2

For Threaded Rod Size

M5 to M12 and 1/4 to 1/2 UNC thread

Hole Diameter (In.)

2

Hole Diameter (mm)

50

Large Ferrule Wire Range

# 1/0 AWG - 500 kcmil

S-Series Tubular Terminals

#8 AWG - 250 kcmil code conductor

(MRS+) - Manual Retraction Stop Feature

Yes

Charger Voltage

230

Crimp Force

6.7 Ton (60 kN)

No. of Crimps

300

Closed Flip-Top Crimp Head

Yes

Rotating Crimp Head

Yes

Height opening Dim. In (mm)

1.8 (45.7)

Length (In.)

17.50

Length (mm)

444.0

Weight lbs (kg)

7.1 lbs(3.2 kg)

Aluminum Conductor Size (AWG)

#6

Application

Crimp and cut

Part Features

• Meets OSHA mandated electrical and mechanical product safety requirements• Meets requirements of safety for handheld, motor operated electric tools (UL 60745-1 and CSA No. 60745-1)• Meets requirements of EU machinery directive and EMC directive - Certified by SiQ to IEC/EN 62841-1 and tested to EN 61000 series• Meets ISO 12100, Machinery Safety Risk Assessment, including ergonomics• Electronic control and monitoring of tool and crimping operation• Universal tool design operates using crimp dies, wire and threaded-rod cutting blades and hole punch adapter, sold separately• Evaluation function via optical interface and optional CT-USB adapter accessory and FINS software downloadable from Panduit website• In-Line, balanced ergonomic tool design mitigates repetitive stress injuries to operators• Ergonomic 2-component plastic housing with soft inlays for comfortable and safe one-hand operation• One-button operating concept for controlling all tool functions• LED worklight for workplace illumination• 2-stage hydraulic system with rapid advance and power stroke, 7-9 second crimp cycle• Energy saving function with motor cut-out (autostop)• Rotating crimp head, rotates 350 degrees• Quick motor stop for high user safety• Automatic retraction when crimping is complete• Manual retract manually sets piston stop• Manual retract stop with "teach in" sets position of piston for multiple crimping operation (MRS+)• Multi-function LED for maintenance display, battery charge status indicator and for data transmission via CT-USB adapter and FINS software• Includes two Makita 18 vdc Li-ion, 3 Amp-hr batteries with fast, 22 minute charge time and battery charger• 300 crimps on a 300 kcmil (150mm²) copper code lug per battery charge• Can be operated as a corded tool using Panduit A/C adapters, sold separately

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305617152

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.7703

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Manuals

CT-3001/CCP Instruction Manual: HE17613_A

US English

Part Drawings

Multi-Use (Crimp, cut, punch) Tool

US English

Product Bulletins

BlackFin Installation Tools: ELCB20

US English

Articles

BlackFin PR

US English

Articles

Safety-Certified Battery-Powered Hydraulic Tools: BlackFin Article

US English

Related Products