CT-3980

Uni-Die Dieless, Lithium-Ion Battery Powered Hydraulic, 6.7-Ton, In-line Crimping Tool

Introducing the Panduit® BlackFin® In-line Lithium-ion Dieless Hydraulic Crimp Tool. Terminations are quick and easy thanks to a 355-degree rotating flip-top crimp head. The crimp tool has a variable force of 3.4 - 6.7 tons and crimps Panduit copper lugs and splices for #8 AWG - 600 kcmil Code, #8 AWG - 373 kcmil flex, #6 AWG - 350 kcmil aluminum lugs and splices. Includes two 3.0 Ah 18 V batteries, 120 V battery charger with North American Type A plug and plastic carrying case.

Specifications

Crimp Cycle Time (s)

7

Battery Charge Time (min)

22

Standards Met

Certified to IEC/EN 62841-1

(MRS+) - Manual Retraction Stop Feature

Yes

Aluminum Conductor Size (AWG)

#6

Aluminum Conductor Size (kcmil)

350

Application

Crimps Panduit Copper compression connectors.

CSA Certified

60745-1 approved

Charger Voltage

120

Closed Flip-Top Crimp Head

Yes

Copper Conductor Size Range

# 8 AWG - 600 kcmil

Copper Flex Conductor Size Range

#8 AWG - 350 kcmil

Crimp Force

3.4 - 6.7 Ton (34 - 60 kN)

Part Features

• Meets OSHA mandated electrical and mechanical product safety requirements• Meets requirements of safety for handheld, motor operated electric tools (UL 60745-1 and CSA No. 60745-1)• Meets requirements of EU machinery directive and EMC directive - Certified by SiQ to IEC/EN 62841-1 and tested to EN 61000 series• Meets ISO 12100, Machinery Safety Risk Assessment, including ergonomics• 2-stage telescoping indenter identifies crimp force required for size of connector to be terminated• Electronic control and monitoring of tool and crimping operation• Integrated pressure measurement with visual and audible signals in case of error• Evaluation function via optical interface and optional CT-USB adapter accessory and FINS software downloadable from Panduit website• In-Line, balanced ergonomic tool design mitigates repetitive stress injuries to operators• Ergonomic 2-component plastic housing with soft inlays for comfortable and safe one-hand operation• One-button operating concept for controlling all tool functions• LED worklight for workplace illumination• 2-stage hydraulic system with rapid advance and power stroke, 2-7 second crimp cycle• Energy saving function with motor cut-out (autostop)• Rotating, flip-top crimp head, rotates 350 degrees• Quick motor stop for high user safety• Automatic retraction when crimping is complete• Manual retract sets piston stop• Manual retract stop with "teach in" sets position of piston stop for multiple crimping operations (MRS+)• Multi-function LED for maintenance display, battery charge status indicator and for data transmission via CT-USB adapter and FINS software• Includes two Makita 18 vdc Li-ion, 3 Amp-hr batteries with fast, 22 minute charge time and battery charger• 300 crimps on a 300 kcmil (150mm²) copper code lug per battery charge• Can be operated as a corded tool using Panduit A/C adapters, sold separately

Rotating Crimp Head

Yes

UL Listed

UL 60745-1

Weight lbs (kg)

6.0 lbs (2.7 kg)

Width In (mm)

3.0" (75mm)

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

61305617230

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

3.8104

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Die-less Crimp Tool -00084SLH_DC/00

US English

Manuals

Instruction Manual CT-3980 Series - HE17612_A

US English

Articles

BlackFin PR

US English

Product Bulletins

BlackFin Installation Tools: ELCB20

US English

Articles

Safety-Certified Battery-Powered Hydraulic Tools: BlackFin Article

US English

Related Products