BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>

Products

Content

Category

Cross References

No Results Found

Crimps #16 – 10 Panduit insulated terminals, disconnects, and splices. Has same features as CT-400 above.

Specifications

Tool Type Mechanical
Maximum Wire Size (AWG) 16 AWG - 10 AWG
For Use With Panduit No. 16 - 10 AWG Insulated Terminals, Disconnects, And Splices.
Crimp Head Rotation (°) NA
Crimp Cycle Time (s) NA
Battery Charge Time (min) NA
Jaw Opening Width (In.) NA
Jaw Opening Width (mm) NA
Overall Height (In.) NA
Overall Height (mm) NA
Overall Length (In.) NA
Overall Length (mm) NA
Overall Width (In.) NA
Overall Width (mm) NA
Product Type Crimping Tool
Weight (lb) NA
Application Terminals, Splices and Disconnects

Packaging Detail

UPC 07498385015
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0903
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

Catalog Cut Sheets Catalog Cut Sheet - CT-1000 Product Page English
Selection Guides Loose Piece Terminals and Ferrules: TMSG08--SA-ENG English
Installation Documents Operation Instructions - PA24481A01 REV04 English