CT-600-A

Pneumatic Crimping Tool

Pneumatic tool, 6' air hose and carrying case. Does not include crimping heads (ordered separately).

Specifications

Output Force (ton)

NA

Jaw Opening Width (In.)

NA

Jaw Opening Width (mm)

NA

Weight (Kg)

NA

Weight (lb)

NA

Conductor Gauge (kcmil)

NA

Crimp Head Rotation (°)

NA

Overall Length (In.)

11

Overall Length (mm)

279.4

Overall Width (In.)

NA

Overall Width (mm)

NA

Overall Height (In.)

NA

Overall Height (mm)

NA

Crimps Per Charge

NA

Crimp Cycle Time (s)

NA

Battery Voltage (V ac)

NA

Battery Voltage (V ac/dc)

NA

Battery Voltage (V dc)

NA

Battery Voltage (V)

NA

Battery Charge Time (hr)

NA

Battery Charge Time (min)

NA

Battery Charge Time (s)

NA

Product Type

Pneumatic Crimping Tool

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498300965

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.7689

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

CT-600-A Pneumatic Crimping Tool - English

US English

Selection Guides

Terminal Material Selection Guide - SA-TMSG10

US English

Part Drawings

CT-600-A Pneumatic Crimping Tool

US English

Catalog Cut Sheets

CT-1000 Product Page

US English

Related Products