obsolete

CT-8250HP

Electric Hydraulic Pump

Hydraulic Pump, Electric, 7,500 PSI

Specifications

For Use With

CT-900LPHPH Hydraulic Hose, CT-930LPCH and CT-980LPCH crimp heads

Includes

On/off pendant switch on 10' electric cord>Three prong A/C plug on 10' electric cord>Supplied with male Parker type quick-connect fitting assembled to pump

Height In (mm)

14 (355.6)

Length In (mm)

7 (177.8)

Width In (mm)

6 (152.4)

Application

Panduit CT-930LPCH or CT-980LPCH crimp heads.

Part Features

Hydraulic pump shuts off when cycle is complete. Will not release until down switch is activated.

Pump Pressure

7,500 psi

Tool Type

Hand hydraulic

Voltage

120 VAC 50/50Hz

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498379931

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.0281

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

CT-8250HP Hydraulic Pump

US English

Catalog Cut Sheets

CT-8250HP Product Page

US English

Related Products