CT-900HPH

Hose accessory for CT-901HP Hydraulic Pump

Electrically non-conductive 10' hose compatible with Panduit CT-901HP hydraulic pump and CT-930CH, CT-940CH and CT-980CH crimp heads, supplied pre-filled with hydraulic fluid for fast start up. Supplied with two male Parker type quick-connect fittings.

Specifications

CE Compliant

NA

For Use With

CT-901HP Hydraulic Pump and CT-930CH, CT-940CH, and CT-980CH crimp heads.

Height In (mm)

-

Length In (mm)

–

Width In (mm)

-

Includes

Supplied with two male Parker type quick-connect fittings

Description

Electrically Non-Conductive 10' Hose Compatible with Panduit® CT-901HP hydraulic pump and CT-930CH, CT-940CH and CT-980CH crimp heads Supplied pre-filled with hydraulic fluid

Part Features

Electrically non-conductive 10' hose, supplied pre-filled with hydraulic fluid for fast start up.

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498391459

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.6671

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

CT-901HP Product Page

US English

Related Products