CT-920CH

Die Type, Remote Hydraulic, 12-Ton, Crimp Head

When partnered as a complete Panduit set, the Panduit® BlackFin® Crimping Tool provides continuous crimping operation. Plus, the open C-crimp head design allows easy loading of crimping dies and connectors, saving time. The crimp tool has a force of 12 tons and crimps #8 AWG – 750 kcmil copper code, #8 AWG – 535 kcmil copper flex, #6 AWG - 600 kcmil aluminum, 10mm2 – 400 mm2 copper class 2 metric, 10mm2 – 300mm2 copper class 5f and 6f metric, #10 AWG – 500 kcmil ferrules and #6 AWG - 250 kcmil copper code Direct Burial Grounding connectors. Includes Parker type quick-connect fitting and heavy duty carrying bag. Recommended for use with Panduit CT-902HP hydraulic pump with CT-900HPH hydraulic hose and CD-920 or CD-930 crimp dies, sold separately.

Specifications

Aluminum Conductor Size

#6 AWG - 600 kcmil

CTAP Wire Range

#8 - 4/0 AWG code conductor

Copper Compression CTAPF Wire Range

#10 - 3/0 AWG code conductor

Copper Compression HTCT Wire Range

#14 - 250 kcmil code conductors, #14 - 4/0 flex conductor

Copper Conductor Size Range

# 8 - 750 kcmil

Copper Flex Conductor Size Range

#8 AWG – 535 kcmil

Copper Metric Class 2r Conductor Size Range

10mm2 - 400 mm2

Copper Metric Class 5f/6f Conductor Size Range

10mm2 - 300 mm2

S-Series Tubular Terminals

#8 AWG - 250 kcmil code conductor

Crimp Force

12 Ton (108 kN)

Open "C" Crimp Head

Yes

Rotating Crimp Head

Yes

Height In (mm)

5.1" (129mm)

Length In (mm)

12.6" (319mm)

Weight lbs (kg)

10 lbs (4.5 kg)

Width In (mm)

2.9" (74mm)

Application

Panduit Copper and Aluminum compression connectors using Panduit Crimping Dies.

For Use With

Panduit Crimp Dies

Part Features

• Incorporates Parker type quick-connect fittings to ease installation and save time• Requires 10,000 psi hydraulic pump system (recommended Panduit CT-902HP pump and accessories)• Durable crimp head design for long life• Open "C" head design allows for easy loading of crimping dies and connectors, saves time• Uses Panduit CD-920 and CD-930 crimp dies to provide easy matching of crimping die to connector• Dies installed using spring loaded die retention pins, no need for tools• Cast-in handle allows crimp head to be mounted in a bench vice

Tool Type

Electro-hydraulic

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

61305623445

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.7595

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Manuals

CT-920CH

US English

Part Drawings

Crimp Head Tools CT-920CH and CT-920CH/CV

US English

Related Products