CT-920CH/CCP

Die Type, Remote Hydraulic (3-in-1) Crimp, Cut Punch; 12-Ton Crimp Head

12-ton 3-in-1 hydraulic, Crimp, Cut & Punch Universal Crimp head. Crimps Panduit copper compression lugs and splices from: 8 AWG - 750 kcmil copper Code, 8 AWG - 535 kcmil copper flex, metric 10 mm2 - 400 mm2 Class 2r and 10mm2 - 300mm2 Class 5f & 6f , 6 AWG - 600 kcmil aluminum wire. Crimps full range of Panduit copper CTAPF, CTAP, HTCT taps and direct burial GCE grounding connectors up to 1/0 AWG. Crimps large wire ferrules up to 500 kcmil. Includes tool, and nylon carrying case . Uses panduit CD-920 and CD-930 crimp dies,cutting blades and hole punch adapter, sold separately, Converts to a Dieless tool with UA12ID indentor die adapter. sold seperately. Recommended for use with Panduit CT-902HP hydraulic pump and CT-900HPH 10' hydraulic hose.

Specifications

Aluminum Conductor Size

#6 AWG – 600 kcmil code conductor

CTAP Wire Range

#8 - 4/0 AWG code conductor

Code Conductor Size

up to 1.57" (40mm) dia

Copper Compression CTAPF Wire Range

#10 - 3/0 AWG code conductor

Copper Compression HTCT Wire Range

#14 - 2 AWG code conductor

Copper Conductor Size Range

#8 AWG – 750 kcmil code conductor

Copper Flex Conductor Size Range

#8 AWG – 535 kcmil

Copper Metric Class 2r Conductor Size Range

10mm² – 400mm²

Copper Metric Class 5f/6f Conductor Size Range

10mm² – 300mm²

For Threaded Rod Size

M5 to M12 and 1/4 to 1/2 UNC thread

Hole Diameter (In.)

5-5/8

Hole Diameter (mm)

144

Crimp Force

12 Ton (108 kN)

Closed Flip-Top Crimp Head

Yes

Rotating Crimp Head

Yes

Height (In.)

4.5

Height (mm)

114

Height opening Dim. In (mm)

1.8 (45.7)

Length (In.)

13.00

Length (mm)

330.0

Weight lbs (kg)

9.75 lbs (4.4 kg)

Width (In.)

2.7

Width (mm)

69

Includes

• Heavy duty carrying bag• CD-940-DAPT die adapter for use with Panduit CD-940 series crimp dies

Application

Multi-Use Tool, cut and punch

For Use With

Panduit Crimp Dies

Part Features

• Universal tool design operates using crimp dies, wire and threaded-rod cutting blades and hole punch adapter, sold separately• Incorporates Parker type quick-connect fittings to ease installation and save time• Requires 10,000 psi hydraulic pump system (recommended Panduit CT-902HP pump and accessories)• Durable crimp head design for long life• Universal flip-top head• Uses Panduit CD-920 and CD-930 crimp dies or Panduit UA12ID nest/indenter adapter for dieless crimping• Dies installed using spring loaded die retention pins, no need for tools

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Tool Type

Electro-hydraulic

Packaging Details

UPC

61305623447

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.9042

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Multi-use (crimp, cut, punch) Tool CT-920CH/CCP

US English

Manuals

CT-920CH/CCP

US English

Related Products