CT-920CH/CV

Die Type, Remote Hydraulic, 12-Ton, Crimp Head

12-ton hydraulic crimp head. C-head covered with PVC insualtion. Crimps Panduit copper compression lugs and splices from: 8 AWG - 750 kcmil copper Code, 8 AWG - 535 kcmil copper flex, metric 10 mm2 - 400 mm2 Class 2r and 10mm2 - 300mm2 Class 5f & 6f , 6 AWG - 600 kcmil aluminum wire. Crimps full range of Panduit copper CTAPF, CTAP, HTCT taps and direct burial GCE grounding connectors up to 250 kcmil. Crimps large wire ferrules up to 500 kcmil. Includes tool and nylon carrying case . Recommended for use with Panduit CT-902HP hydraulic pump and CT-900HPH 10' hydraulic hose.

Specifications

Maximum Aluminum Conductor Size (kcmil)

NA

Overall Length (In.)

12.6

Overall Length (mm)

320

Maximum Copper Conductor Size (kcmil)

NA

Overall Width (In.)

2.9

Overall Width (mm)

74

Overall Height (In.)

5.1

Overall Height (mm)

129

For Use With

Panduit Crimp Dies

Includes

• Heavy duty carrying bag

Aluminum Conductor Size (kcmil)

600

CTAP Wire Range

#8 - 4/0 AWG code conductor

Copper Compression CTAPF Wire Range

#10 - 3/0 AWG code conductor

Copper Compression HTCT Wire Range

#14 - 250 kcmil code conductors, #14 - 4/0 flex conductor

Copper Conductor Size Range

#8 AWG – 750 kcmil code conductor

Copper Flex Conductor Size Range

#8 AWG – 535 kcmil

Copper Metric Class 2r Conductor Size Range

10mm² – 400mm²

Copper Metric Class 5f/6f Conductor Size Range

10mm² – 300mm²

S-Series Tubular Terminals

#8 AWG - 250 kcmil code conductor

Crimp Force

12 Ton (108 kN)

Open "C" Crimp Head

Yes

Rotating Crimp Head

Yes

Height opening Dim. In (mm)

1.65 (42)

Length (In.)

12.60

Length (mm)

320.0

Weight lbs (kg)

10 lbs (4.5 kg)

Aluminum Conductor Size (AWG)

#6

Application

Panduit Copper and Aluminum compression connectors using Panduit Crimping Dies.

Part Features

• Incorporates Parker type quick-connect fittings to ease installation and save time• Requires 10,000 psi hydraulic pump system (recommended Panduit CT-902HP pump and accessories)• Durable crimp head design for long life• Open "C" head design allows for easy loading of crimping dies and connectors, saves time• Uses Panduit CD-920 and CD-930 crimp dies to provide easy matching of crimping die to connector• Dies installed using spring loaded die retention pins, no need for tools• Cast-in handle allows crimp head to be mounted in a bench vice• CT-920CH/CV available with 2-layer PVC covered crimp head

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Tool Type

Electro-hydraulic

Packaging Details

UPC

61305617220

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.7595

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Crimp Head Tools CT-920CH and CT-920CH/CV

US English

Manuals

CT-920CH

US English

Related Products