CT-920/CV

Die Type, Manual Hydraulic, 12 Ton, Crimping Tool

Manual Hydraulic Crimping Tools, 12 Ton.

Specifications

Overall Length (In.)

22.1

Overall Length (mm)

560

Overall Width (In.)

2.9

Overall Width (mm)

74

For Use With

Panduit Crimp Dies

Includes

• Tool • Steel tool case with die storage

Aluminum Conductor Size (kcmil)

600

CTAP Wire Range

#8 - 4/0 AWG code conductor

Copper Compression CTAPF Wire Range

#10 - 3/0 AWG code conductor

Copper Compression HTCT Wire Range

#14 - 250 kcmil code conductors, #14 - 4/0 flex conductor

Copper Conductor Size Range

#8 AWG – 750 kcmil code conductor

Copper Flex Conductor Size Range

#8 AWG – 535 kcmil

Copper Metric Class 2r Conductor Size Range

10mm² – 400mm²

Copper Metric Class 5f/6f Conductor Size Range

10mm² – 300mm²

S-Series Tubular Terminals

#8 AWG - 250 kcmil code conductor

Crimp Force

12 Ton (108 kN)

Open "C" Crimp Head

Yes

Rotating Crimp Head

Yes

Height opening Dim. In (mm)

1.65 (42)

Overall Height (In.)

8.5

Overall Height (mm)

217

Weight lbs (kg)

13.9 lbs. (6.3 kg)

Aluminum Conductor Size (AWG)

#6

Application

Crimps Panduit Copper and Aluminum compression connectors using Panduit Crimping Dies.

Part Features

• High quality, durable tool construction provides long-term dependability• Cushioned grip prevents hands from slipping on tool, reduces fatigue• Uses Panduit CD-920 and CD-930 color-coded crimping dies to provide easy matching of crimping die to connector• Audible “pop-off” valve indicates crimp completion• Open "C" head, rotatable 350 degrees• 2-stage hydraulic system: rapid advance double action handle and power stroke• Automatic retraction when operation is complete• Manual retraction operation if needed• Environmentally-friendly hydraulic oil, biodegradable• 2-layer PVC covered crimp head

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305617221

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

1.0069

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Manuals

CT-920 Series

US English

Part Drawings

Crimp Tools

US English

Related Products