CT-CHRMK120V

Battery Charger

120VAC Charger for 18 volt Battery Makita with Type A Plug(North America only)

Specifications

Application

Panduit Battery-Operated Hydraulic Crimp Tools

Battery Charge Time

22 min

Charger Voltage

110 – 120

Height (In.)

6.00

Height (mm)

152.4

Height In (mm)

6.00 (152)

Length (In.)

9.00

Length (mm)

228.6

Part Features

Certified by CSA, an OSHA accredited NRTL

Weight (Kg)

0.90

Weight (lbs)

2.00

Weight lbs (kg)

2 .00 (0.907)

Width (In.)

8.00

Width (mm)

203.2

Width In (mm)

8.00 (203)

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

61305623486

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2639

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

18 Volt Battery Charger - 00084SMW_DC/00

US English

Articles

BlackFin PR

US English

Articles

Safety-Certified Battery-Powered Hydraulic Tools: BlackFin Article

US English

Product Bulletins

BlackFin Installation Tools: ELCB20

US English

Related Products